Recycle


  • Littelfuse Recycle Time Delay Relays

    ERD3425A

  • The ERD3425A is a combination of digital electronics and a reliable electromechanical relay. DPDT re...More

  • Input
    Voltage (V):
     120VAC

  • Output
    Form:
     DPDT

  • Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)

  • Littelfuse Recycle Time Delay Relays

    ESDR

  • The ESDR Series offers independent time adjustment of both delay periods. Adjustment options include...More

  • Input
    Voltage (V):
     120VAC, 12VDC, 24VAC, 24VDC

  • Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)

  • Time Delay Range: ON time first: 0.1 - 10s onboard adjustable; OFF: 0.1 - 10m onboard adjustable, ON time first: 0.1 - 10s onboard adjustable; OFF: 0.1 - 10s onboard adjustable, ON time first: 0.1 - 10s onboard adjustable; OFF: 1 - 100m onboard adjustable, ON time first: 0.1 - 10s onboard adjustable; OFF: 1 - 100s onboard adjustable, ON time first: 1 - 100s onboard adjustable; OFF: 10 - 1 000s onboard adjustable, ON time first: 10 - 1 000m onboard adjustable; OFF: 10 - 1 000m onboard adjustable, ON: 0.1 - 10m onboard adjustable; OFF time first: 1 - 100m onboard adjustable, ON: 0.1 - 10s onboard adjustable; OFF time first: 0.1 - 10m onboard adjustable, ON: 0.1 - 10s onboard adjustable; OFF time first: 1 - 100m onboard adjustable, ON: 0.1 - 10s onboard adjustable; OFF time first: 1 - 100s onboard adjustable

  • Littelfuse Recycle Time Delay Relays

    HRDR

  • The HRDR Series combines an electromechanical relay and microcontroller timing circuitry. It offers ...More

  • Input
    Voltage (V):
     120VAC, 12VDC, 24VDC

  • Output
    Form:
     SPDT non-isolated

  • Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)

  • Littelfuse Recycle Time Delay Relays

    KRDR

  • The KRDR Series is a compact time-delay relay measuring only 2 in. (50.8 mm) square. Its solid-state...More

  • Input
    Voltage (V):
     120VAC, 12VDC, 24VDC

  • Output
    Form:
     SPDT

  • Max. Output
    Voltage (V):
     250VAC

  • Littelfuse Recycle Time Delay Relays

    KSD3

  • The KSD3 Series is a cost effective approach for ON/OFF recycling applications. The on time is equal...More

  • Input
    Voltage (V):
     120VAC, 12VDC, 24VDC

  • Storage Temperature (F/C): -40° to 80°C (-40°F to 176°F), -40° to 85°C (-40°F to 185°F)

  • Time Delay Range: ON time first: 0.1s fixed, ON time first: 10 - 1 000s onboard adjustable, ON time first: 5m fixed

  • Littelfuse Recycle Time Delay Relays

    KSDR

  • The KSDR Series offers independent time adjustment of both delay periods. The KSDR is recommended fo...More

  • Input
    Voltage (V):
     120VAC

  • Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)

  • Time Delay Range: ON time first: 0.1 - 10s; OFF: 0.1 - 10s, ON time first: 10 - 1 000s; OFF: 1 - 100m

  • Littelfuse Recycle Time Delay Relays

    RS

  • The RS Series is a solid-state, encapsulated, recycling timer designed for tough industrial environm...More

  • Input
    Voltage (V):
     120VAC, 12VDC, 230VAC, 24VAC

  • Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)

  • Time Delay Range: ON time first: 0.1 - 102.3m in 0.1m increments; OFF: 0.1 - 102.3m in 0.1m increments, ON time first: 0.1 - 102.3m in 0.1m increments; OFF: 1 - 1 023h in 1h increments, ON time first: 0.1 - 102.3s in 0.1s increments; OFF: 0.1 - 102.3m in 0.1m increments, ON time first: 0.1 - 102.3s in 0.1s increments; OFF: 0.1 - 102.3s in 0.1s increments, ON time first: 0.1 - 102.3s in 0.1s increments; OFF: 1 - 1 023m in 1m increments, ON time first: 1 - 1 023m in 1m increments; OFF: 1 - 1 023m in 1m increments, ON: 0.1 - 102.3s in 0.1s increments; OFF time first: 0.1 - 102.3m in 0.1m increments, ON: 1 - 1 023h in 1h increments; OFF time first: 1 - 1 023h in 1h increments

  • Littelfuse Recycle Time Delay Relays

    KSPD

  • The KSPD Series is a factory programmed module available with 1 of 12 standard dual functions. The t...More

  • Input
    Voltage (V):
     12 to 120VDC, 24 to 240VAC

  • Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)

  • Time Delay Range: T1: 1 - 100s onboard adjustable; T2: 1 - 100s onboard adjustable, T1: 10m fixed; T2: 8s fixed

  • Littelfuse Recycle Time Delay Relays

    TDR

  • The TDR Series of time-delay relays are comprised of digital circuitry and an isolated, 10A relay ou...More

  • Input
    Voltage (V):
     120VAC, 12VDC, 230VAC, 24VAC

  • Output
    Form:
     DPDT

  • Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F)

  • Littelfuse Recycle Time Delay Relays

    THD3

  • The THD Series combines accurate timing circuitry with high power, solid-state switching. It can sw...More

  • Input
    Voltage (V):
     120VAC

  • Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)

  • Time Delay Range: ON time first: 0.1 - 10s; OFF: 0.1 - 10s

  • Littelfuse Recycle Time Delay Relays

    TSD3

  • The TSD3 is a solid-state ON/OFF recycling timer with the on time always equal to the off time. When...More

  • Input
    Voltage (V):
     120VAC

  • Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)

  • Time Delay Range: 1s fixed

  • Littelfuse Recycle Time Delay Relays

    TSDR

  • The TSDR Series is an ON/OFF or OFF/ON recycling timing module designed to control metering pumps, c...More

  • Input
    Voltage (V):
     120VAC, 230VAC, 24VAC

  • Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)

  • Time Delay Range: ON time first: 0.2s fixed; OFF: 0.2s fixed, ON time first: 10s fixed; OFF: 30s fixed, ON time first: 12s fixed; OFF: 1 - 100s externally adjustable, ON time first: 2m fixed; OFF: 10 - 1 000s externally adjustable, ON time first: 30s fixed; OFF: 10 - 1 000s externally adjustable, ON: 5s fixed; OFF time first: 18m fixed