Order a Sample


You Searched for: 1 Form B Normally Closed SSR

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
LCB110 1-FORM-B OPTICALLY CPLED BI-DIRECTIONAL
Add to
Cart
LCB110STR 1-FORM-B OPTICALLY CPLED BI-DIRECTIONAL
Add to
Cart
LCB110S 1-FORM-B OPTICALLY CPLED BI-DIRECTIONAL
Add to
Cart
CPC1114NTR 1-FORM-B OPTOMOS 60V 2 OHMS 4L SOP REEL
Add to
Cart
CPC1114N 1-FORM-B OPTOMOS 60V 2 OHMS 4L SOP
Add to
Cart
LCB717S 1-FORM-B OPTOMOS 30V 0.3 OHMS
Add to
Cart
LCB717STR 1-FORM-B OPTOMOS 30V 0.3 OHMS REEL REEL
Add to
Cart
LCB717 1-FORM-B OPTOMOS 30V 0.3 OHMS
Add to
Cart
PLB150S 1-FORM-B OPTICALLY COUPLED MOSFET
Add to
Cart
PLB150STR 1-FORM-B OPTICALLY COUPLED MOSFET REEL
Add to
Cart
PLB150 1-FORM-B OPTICALLY COUPLED MOSFET
Add to
Cart
PLB171PTR 800V 1-FORM-B OPTOMOS FLATPK REEL
Add to
Cart
PLB171P 800V 1-FORM-B OPTOMOS FLATPK
Add to
Cart
CPC1135NTR 1-FORM-B OPTOMOS 350V 35 OHMS 4L SOP TR
Add to
Cart
CPC1135N 1-FORM-B OPTOMOS 350V 35 OHMS 4L SOP
Add to
Cart
PLB190STR NORMALLY CLOSED 1-FORM-B 400V REEL
Add to
Cart
PLB190 NORMALLY CLOSED 1-FORM-B 400V
Add to
Cart
PLB190S NORMALLY CLOSED 1-FORM-B 400V SMD
Add to
Cart
CPC1150N 1-FORM-B OPTOMOS 350V 50 OHMS 4L SOP
Add to
Cart
CPC1150NTR 1-FORM-B OPTOMOS 350V 50 OHMS 4L SOP TR
Add to
Cart
CPC1125NTR 1-FORM-B OPTOMOS 400V 35 OHMS 4L SOP TR
Add to
Cart
CPC1125N 1-FORM-B OPTOMOS 400V 35 OHMS 4L SOP
Add to
Cart
LCB126S 1-FORM-B OPTICALLY CPLED BI-DIRECTIONAL
Add to
Cart
LCB126 1-FORM-B OPTICALLY CPLED BI-DIRECTIONAL
Add to
Cart
LCB126STR 1-FORM-B OPTICALLY CPLED BI-DIRECTIONAL
Add to
Cart
CPC1117N 1-FORM-B OPTOMOS 60V 16 OHMS 4L SOP
Add to
Cart
CPC1117NTR 1-FORM-B OPTOMOS 60V 16 OHMS 4L SOP REEL
Add to
Cart
CPC1231N 1-FORM-B OPTOMOS 350V 30 OHMS 4L SOP
Add to
Cart
CPC1231NTR 1-FORM-B OPTOMOS 350V 30 OHMS 4L SOP TR
Add to
Cart
LCB111STR 1-FORM-B OPTICALLY CPLED BI-DIRECTIONAL
Add to
Cart
LCB111S 1-FORM-B OPTICALLY CPLED BI-DIRECTIONAL
Add to
Cart
LCB111 1-FORM-B OPTICALLY CPLED BI-DIRECTIONAL
Add to
Cart
LCB120 1-FORM-B OPTICALLY CPLED BI-DIRECTIONAL
Add to
Cart
LCB120S 1-FORM-B OPTICALLY CPLED BI-DIRECTIONAL
Add to
Cart
LCB120STR 1-FORM-B OPTICALLY CPLED BI-DIRECTIONAL
Add to
Cart
LCB127S 1-FORM-B OPTICALLY COUPLED MOSFET SMD
Add to
Cart
LCB127STR 1-FORM-B OPTICALLY COUPLED MOSFET REEL
Add to
Cart
LCB127 1-FORM-B OPTICALLY COUPLED MOSFET ISPL
Add to
Cart
LCB710STR 1-FORM-B OPTOMOS 60V 0.6 OHMS 6L DIP TR
Add to
Cart
LCB710S 1-FORM-B OPTOMOS 60V 0.6 OHMS 6L DIP
Add to
Cart
LCB710 1-FORM-B OPTOMOS 60V 0.6 OHMS 6L DIP
Add to
Cart
CPC1333GRTR 1-FORM-B OPTOMOS 350V 30 OHMS 4L SMD TR
Add to
Cart
CPC1333GR 1-FORM-B OPTOMOS 350V 30 OHMS 4L SMD
Add to
Cart
CPC1333G 1-FORM-B OPTOMOS 350V 30 OHMS 4L DIP
Add to
Cart
LCB716STR 1-FORM-B OPTOMOS 60V 2 OHMS REEL REEL
Add to
Cart
LCB716 1-FORM-B OPTOMOS 60V 2 OHMS
Add to
Cart
LCB716S 1-FORM-B OPTOMOS 60V 2 OHMS
Add to
Cart
CPC1130NTR 1-FORM-B OPTOMOS 350V 30 OHMS 4L SOP TR
Add to
Cart
CPC1130N 1-FORM-B OPTOMOS 350V 30 OHMS 4L SOP
Add to
Cart
CPC1106N 1-FORM-B OPTOMOS 60V 10 OHMS 4L SOP
Add to
Cart
CPC1106NTR 1-FORM-B OPTOMOS 60V 10 OHMS 4L SOP REEL