Order a Sample


You Searched for: LFT

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
LFT606001CS 600V CLASS T BLOCK 600A 1 POLE
Add to
Cart
LFT604003CS 600V CLASS T BLOCK 400A 3 POLE
Add to
Cart
LFT300601C 300V Class T Block 60A 1 Pole Box Lug
Add to
Cart
LFT602003CS 600V CLASS T BLOCK 200A 3 POLE
Add to
Cart
LFT600603C-HX 600V CLASS T BLOCK 60A 3 POLE W/ HEX
Add to
Cart
LFT300603C 300V Class T Block 60A 3 Pole Box Lug
Add to
Cart
LFT600301P 600V Class T Block 30A 1 Pole P Plate
Add to
Cart
LFT600302P 600V Class T Block 30A 2 Pole P Plate
Add to
Cart
LFT601003CS 600V CLASS T BLOCK 100A 3 POLE
Add to
Cart
LFT300602C 300V Class T Block 60A 2 Pole Box Lug
Add to
Cart
LFT302001CS 300V CLASS T BLOCK 200A 1 POLE
Add to
Cart
LFT600302C 600V Class T Block 30A 2 Pole Box Lug
Add to
Cart
LFT600601C-HX 600V CLASS T BLOCK 60A 1 POLE W/ HEX
Add to
Cart
LFT601001CS 600V CLASS T BLOCK 100A 1 POLE
Add to
Cart
LFT302003CS 300V CLASS T BLOCK 200A 3 POLE
Add to
Cart
LFT600303C 600V Class T Block 30A 3 Pole Box Lug
Add to
Cart
LFT600303S 600V Class T Block 30A 3 Pole Screw
Add to
Cart
LFT300301C 300V Class T Block 30A 1 Pole Box Lug
Add to
Cart
LFT600602C 200V Class T Block 60A 2 Pole Box Lug
Add to
Cart
LFT600303P 600V Class T Block 30A 3 Pole P Plate
Add to
Cart
LFT301001CS 300V CLASS T BLOCK 100A 1 POLE
Add to
Cart
LFT306003CS 300V CLASS T BLOCK 600A 3 POLE
Add to
Cart
LFT306001CS 300V CLASS T BLOCK 600A 1 POLE
Add to
Cart
LFT300302C 300V Class T Block 30A 2 Pole Box Lug
Add to
Cart
LFT304001CS 300V CLASS T BLOCK 400A 1 POLE
Add to
Cart
LFT301003CS 300V CLASS T BLOCK 100A 3 POLE
Add to
Cart
LFT600301C 600V Class T Block 30A 1 Pole Box Lug
Add to
Cart
LFT602001CS 600V CLASS T BLOCK 200A 1 POLE
Add to
Cart
LFT304003CS 300V CLASS T BLOCK 400A 3 POLE
Add to
Cart
LFT604001CS 600V CLASS T BLOCK 400A 1 POLE
Add to
Cart
LFT600602C-HX 600V CLASS T BLOCK 60A 2 POLE W/ HEX
Add to
Cart
LFT600601C 600V Class T Block 60A 1 Pole Box Lug
Add to
Cart
LFT600302S 600V Class T Block 30A 2 Pole Screw
Add to
Cart
LFT600301S 600V Class T Block 30A 1 Pole Screw
Add to
Cart
LFT606003CS 600V CLASS T BLOCK 600A 3 POLE
Add to
Cart
LFT600603C 600V Class T Block 60A 3 Pole Box Lug
Add to
Cart
LFT300303C 300V Class T Block 30A 3 Pole Box Lug
Add to
Cart
LFT300602C-HX 300V CLASS T BLOCK 60A 2 POLE W/ HEX
Add to
Cart
LFT300601C-HX 300V CLASS T BLOCK 60A 1 POLE W/ HEX
Add to
Cart
LFT300603C-HX 300V CLASS T BLOCK 60A 3 POLE W/ HEX