Position Sensing Series - Pedal

Rotary-Position-Sensor
Roll Over to Zoom

The sensor detects the shaft rotation and outputs the signal proportional to the shaft angle position.

Access specifications, certifications, check availability and order parts below

Catalog #Supply Voltage (V)Output TypeOperating Temperature (°C)Linearity (%)Angle (degrees)Endurance Life Cycles (#)
Pedal9 (Regulated)PWM-40 to +140380 to 185120,000