48710 - FlexMod Low Voltage Disconnects Series

Roll Over to Zoom

The FlexMod Low Voltage Disconnect unit preserves battery charge and protects battery banks by automatically disconnecting loads when battery voltage drops to a critical level.
Automatically disconnects specified loads when unit senses that vehicle battery voltage is low; automatically reconnects when voltage is restored. Protects vehicles with one battery (or bank of batteries).

Features & Benefits

  • Compact design (4” x 3” x 1”) unit is waterproof, dustproof and vibration-proof.  Mounts anywhere on a vehicle, even places where road-splash is a problem. Sealed to IP67 standard. 
  • Senses battery voltage and disconnects non-essential loads if level falls below programmed voltage. Automatically reconnects loads when battery is charging.  
  • Eliminates downtime and vehicle breakdown costs due to dead batteries.
  • High reliability unit is rated for more than 1,000,000 on/off cycles.
  • Overvoltage and overcurrent sensing protects the FlexMod and direct loads.
  • Single auto-ranging unit (12V or 24V) means less stock and fewer SKUs.
  • Unit is autoranging - senses 12V or 24V systems.
  • Harness sold separately - Part number 12805.

Ordering Information

Part Number Description Harness
48610 Standard Unit Only
Part number 12805 sold separately
48710 Programmable Unit Only
Part number 12805 sold separately
Property (Mouseover for details) Value
Connector 8-pin Sealed Deutsch type
Description Programmable FlexMod LVD Unit
Details 10 A
Dimensions 4 x 2.7 x 1.31
Disconnect voltage (12V) Programmable Attribute
Disconnect voltage (24V) Programmable Attribute
Humidity 0 to 90% RH
Inductive transient +/- 600 V
Ingress Protection IP67
Load current 10 A at 85C
Load dump + 150 V
Operating temperature range -40 to +85C
-40 to +185F
Overcurrent protection Programmable Attribute
Quiescent current 2 mA max
Rating 10 A at 85C
Sealing IP67
Shock SAE J1455
Standby current 1mA
Vibration 10-500 Hz
Voltage rating 12 to 24 Vdc
SI Dimensions 101.6 x 68.6 x 33.3mm
Thermal shock SAE J1455