24041 - Intermittent Duty SPST Series

24041

Relays are commonly referred to as a remote-acting switches and Littelfuse manufacturers a broad range of styles to meet your application. To ensure you are utilizing the proper remote-acting switches, review the attributes in the specifications tab below against your application requirements.


Available Attributes

(See Specifications tab for exact part number details)
Voltage: 12, 24 Vdc
Amps:
     Make:
     Break:

120, 750 A
65, 100 A

Circuitry: Single-Pole, Single-Throw (SPST)
Contacts: Normally Open (NO)
Housing Materials: Phenolic/Plated Steel, Plated Steel, PVC Coated
Contact Materials: Copper
Contact Threads: 5/16"-24 Threads hex nuts and lock washers included
Terminal Material: Copper
Terminal Threads: 10-32" hex nuts and lock washers included
Bracket mounting holes: 5/16" x 19/32" (7.9 x 15.1 mm) on 2 13/64" centers (56.0 mm); 9/32" x 25/64" on 2 7/64" centers; 9/32" x 1/2" on 2 13/64" centers
Property (Mouseover for details) Value
Description 750 A Make and 100 A Break
10 sec On 20 min Off
Special applications Universal
Insulated/Grounded Grounded
Circuitry SPST
Contacts Copper
Housing Plated Steel
Voltage rating 6 Vdc
Terminals Copper; 10-32 thread and 5/16-24 thread
Intermittent time 10 sec On - 20 min Off
Bracket Straight
Bracket mounting Holes 5/16 x 19/32 2-13/64 on center
Other information 750 A Make and 100 A Break
10 sec On 20 min Off

pdf icon 24xxx Standard Solenoids 2D Prints

Part Numbers: 24008 through 24144