6520000040 - 652 Series

Series: 652 Questions? Contact Littelfuse Support
Property (Mouseover for details) Value
Ampere Rating (A) 16
Fuse Type 5x20mm
Indicating No
Mounting Method PC Mount
VAC (V) 250
VDC (V) 250