LD3555-3 - LD Series

Series: LD Series      Obsolete: 2012-01-04      Replaced By: LFD35553 Questions? Contact Littelfuse Support
splicer
Roll Over to Zoom
POWR-BLOKS power distribution blocks offer a safe, convenient way of splicing cables, providing a fixed junction tap-off point or splitting primary power into secondary circuits. LX2XXX-DIN series offers integral DIN-Rail mount and an optional hinged safety cover.

Applications:
Typical applications include heating, air conditioning and refrigeration systems, elevator systems, material handling equipment, control panels, motor controls, switchgear, and anywhere power needs to be distributed to more than one load.
Property (Mouseover for details) Value
Ampere Rating (A) 350
Indicating No
Mounting Method Bolt-In
VAC (V) 600