ISF Fuseholder Series - Aftermarket - International Shock-Safe Panel Mount Fuseholder for 3AG Fuses Low Profile Body with Black Fingergrip Knob

3ag_shocksafe
Roll Over to Zoom
Designed to eliminate the possibility of electrical shock, as defined in IEC standards 65 and 257. Shock-Safe fuseholders feature a low profile body, fingergrip knob and anti-tease feature that eliminates circuit interruption when knob is accidentally depressed.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyStockSamplesCompare
3453LF2C20Carded ProductFuseholdersCheckOrder
3453LF8C20Carded ProductFuseholdersCheck