663 Series - 663 Series - LT-5® Time Lag Radial Leaded Subminiature Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

LT-5® Time Lag Fuse

Access specifications, certifications, check availability and order parts below

Catalog #Resistance
(Ω)
Nominal Melting I2T (A2sec)OpeningMax Operating Temp (°C)Min Operating TemperatureInterupt Voltage (V) -1Interupt Voltage (V) -2StockCompare
0663.050
Replaced By: 37200500001
7.5729999540.03Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663.0630.17000000276Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663.0802.6480000020.06Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663.100
Replaced By: 37201000001
1.9939999580.08Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663.1250.01280Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663.160
Replaced By: 37201600001
0.990000010.024Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663.200
Replaced By: 37202000001
0.7179999950.35Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663.250
Replaced By: 37202500001
0.4539999960.6Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663.315
Replaced By: 37203150001
0.007360Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663.400
Replaced By: 37204000001
0.2389999931.1Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663.500
Replaced By: 37205000001
0.1870000062.5Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663.630
Replaced By: 37206300001
0.1289999934Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663.800
Replaced By: 37208000001
0.0989999998Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663001.0.07500000312Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663002.0.05000000115Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663004.0.03599999830Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
0663005.0.02700000134Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
066302.5
Replaced By: 37212500001
0.0255Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
066306.30.17000000276Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
06631.250.01280Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
06631.60.009230Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
06633.150.007360Slo-Blo/Time Lag (T)/Time DelayNot AvailableNot Applicable125250Check
To request product environmental information, please complete the Product Environmental Information Request Form.