373012 - 373 Series

Series: 373 Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

373 and 375 series fuses have time-delayed in the overload range, which provides superior protection inductive loads such as motors, transformers, and solenoids.

3AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.

Guesswork and time-consuming circuit testing is eliminated.

This unique design offers the same quality performance characteristics as the standard 3AG fuse design.

Property (Mouseover for details) Value
Ampere Rating (A) 12
Nominal Melting I2T (A2sec) 1200
Nominal Cold Resistance (Ohms) 0.0065
Opening Slo-Blo/Time Lag (T)/Time Delay
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Package Size 3AB/3AG (6.3x32mm)
VAC (V) 125

Littelfuse_Phils_ISO9001_102407icon Philipines ISO 90012000

PhilsISO14001Certificateicon Phils ISO 14001 2004

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Littelfuse_Circuit_Protection_Technology_Application_Matrix

With the industry’s broadest and deepest portfolio of circuit protection technologies backed by unparalleled design support, Littelfuse is the company that engineers trust to answer their most critical circuit protection questions...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...

    HalogenFree2/14/2007 PbFree1/25/2005 RoHS1/25/2005