3210250002 - 321 Series

Series: 321 Questions? Contact Littelfuse Support
321_foto
Roll Over to Zoom
Property (Mouseover for details) Value
Ampere Rating (A) 0.25
Nominal Melting I2T (A2sec) 0.38
Interrupting Rating 80A@250VAC
Marking Code 21
Min Operating Temp °C -25
Max Operating Temp (°C) 70
Nominal Voltage Drop (mV) 500
Opening Medium-Acting/Medium Time Lag/Medium Time Delay
Package Size 5x25mm
VAC (V) 250

321_LF_012006icon Fuse 321 Datasheet

Miniature Fuses Datasheet to 5x25mm/ No. 321...