FLA1.25 - FLA Series

Roll Over to Zoom
  • FLA fuses are 125 volt, pin-indicating time-delay fuses for protection of control circuit transformers, solenoids, and other circuits with high inrush currents.
  • Metal indicating pin “pops-out” when fuse opens. Pin gives visual indication of open fuse.
  • Use FLA fuses in conjunction with special fuseblocks to operate mechanical signal switches or energize alarm circuits.
  • Fuses rated 12 amperes and above have dual-tube construction.
Property (Mouseover for details) Value
Ampere Rating (A) 1.25
VAC (V) 125
Interrupting Rating 10000A@125VAC
Opening Slo-Blo/Time Lag (T)/Time Delay
Package Size Midget/5AG