0277.375 - 277 Series

Series: 277 Questions? Contact Littelfuse Support
Roll Over to Zoom
Property (Mouseover for details) Value
Ampere Rating (A) 0.375
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Opening Very Fast-Acting (FF)
Package Size 2.36 x 7.11mm
VAC (V) 125
VDC (V) 125