TLO015 - TLO Series

plug fuse image
Roll Over to Zoom
TLO Fuses are medium time-delay Edison-base fuses designed for general-purpose branch-circuit protection. See TOO and SOO fuses for motor protection. Use for replacement purposes only.

The National Electric Code now permits Edison-base fuses to be used only for replacements in existing installations, and then, only when there is no evidence of overfusing or tampering. All new Edison-based fuseholders must have Type S fuse adapters installed before they are placed in service. Designed to prevent installation of wrong size fuses, Type S Adapters (SAO series) screw into Edison-base fuseholders so they may accept Type S fuses. Once installed the adapters cannot be removed.

To prevent shunting of open fuses or overfusing, and to reduce nuisance fuse opening, it is recommended that SAO adapters with properly rated SLO or SOO series fuses be installed in all Edison-base fuseholders.

Property (Mouseover for details) Value
Ampere Rating (A) 15
VAC (V) 125
Interrupting Rating 10000A@125VAC
Opening Medium-Acting/Medium Time Lag/Medium Time Delay
Package Size Plug Fuse