PL-36-RC000 - Incandescent Pilot Lights Series

1305236570 PL 36 RC

Corrosion-resistant construction. Spring-actuated brass contacts assure proper contact with the bulb. 16AWG (1.0mm2 ) insulated stranded copper leads, 8” (203mm) long.

  • Lenses have honeycomb pattern on the internal side, smooth on the outside.
  • #53 bulb supplied, Satin finish stainless steel bezel.
  • 1/2” (12.7mm) diameter mounting stem, 3/8” (9.5mm) long
  • Red lens