PL-85-GC000 - Incandescent Pilot Lights Series

1305237087 PL 85

Corrosion-resistant construction. Spring-actuated brass contacts assure proper contact with the bulb. 16AWG (1.0mm2 ) insulated stranded copper leads, 8” (203mm) long.

  • #67 bulb supplied, Plated brass bezel.
  • 7/8” (22.2mm) diameter mounting stem, ¾” (19.1mm) long.
  • Faceted outer lens surface. • Gasket sealed.
  • Green lens