12077-01 - 7-Pole Tractor-Trailer Connectors Series

1302128102 12077 01c
Conforms to ATA, RCCC (RP-102), SAE (J560b), FMVSS-121, FIEI TTMA (RP 40-73) standards or recommendations, and is compatible with other standard (J560b) connectors.
Ground terminal accepts wires up to 8AWG, other terminals up to 10AWG.
Solid brass contacts are aligned to assure proper contact and minimal voltage drop.
Wiring codes are embossed on the insulator.
The door is spring-loaded and fits over a mating ridge on the socket face to minimize penetration of dirt and moisture.
Housing is constructed from corrosion-resistant diecast metal..
Diecast housing, polarized ground terminal, insulated.
Replacement for ISO 3731-1976 (E) road vehicles, type 24S (supplementary).
Contact pins: one spring-grip female, and six solid male.
Mounting holes on the flanges are oval, .488" x .328" (12.4 x 8.3mm), 2.93" (74.6mm) on centers.
Mounts through 2" (50.8mm) diameter hole.
Property (Mouseover for details) Value
Package Type 12077-01-BX
Description Socket

pdf icon ABS Color Coded Socket Datasheet

Replaces Hot Feed D-582

pdf icon 7-Pole Socket 2D Prints

Part Numbers: 12063 12063-01 12077-01 12080 12080-01 12080-11

pdf icon 7-Pole Plug 2D Prints

Part Numbers: 12081 12082 12092 12311 1255