12080-01 - 7-Pole Tractor-Trailer Connectors Series

1305241585 12080
Roll Over to Zoom
Glass-filled plastic. Insulated. With split pins. Sockets and plugs conform to ATA, RCCC (RP-102), SAE (J560b), FMVSS-121, FIEI TTMA (RP 40-73) standards or recommendations, and are compatible with other standard (J560b) connectors. Ground terminal accepts wires up to 8AWG, other terminals up to 10AWG. Solid brass contacts are aligned to assure proper contact and minimal voltage drop. Wiring codes are embossed on the insulator. The door is spring-loaded and fits over a mating ridge on the socket face to minimize penetration of dirt and moisture. Housings are constructed from corrosion-resistant diecast metal or rugged glass-filled plastic. Contacts are either self-grounding or insulated. Mounting holes on the flanges are oval, .488" x .328" (12.4 x 8.3mm), 2.93" (74.6mm) on centers. Mounts through 2" (50.8mm) diameter hole.
Property (Mouseover for details) Value
Description Socket
Material Glass-Filled Plastic
Circuits 7
Color Black
Terminals Brass
Sample capable No

pdf icon ABS Color Coded Socket Datasheet

Replaces Hot Feed D-582

pdf icon 7-Pole Socket 2D Prints

Part Numbers: 12063 12063-01 12077-01 12080 12080-01 12080-11

pdf icon 7-Pole Plug 2D Prints

Part Numbers: 12081 12082 12092 12311 1255