12082 - 7-Pole Tractor-Trailer Connectors Series

1305659123 12082
Roll Over to Zoom

Glass-filled plastic body with cable protector.
Ground terminal accepts wires up to 8AWG, other terminals up to 10AWG.
Cable protector is constructed of plated steel, and provides strain relief and protection against abrasion.
Interior can be readily removed by loosening the single set screw in the cable clamp, and then depressing on the spring clip release with a screwdriver. The interior then readily slides out. The interior slides back into the housing and locks securely into place with a high-tension metal clip. After the cable clamp is tightened, the plug is ready for use.
Property (Mouseover for details) Value
Package Type 12082-BX
Description Plug
Material Glass-Filled Plastic
Circuits 7
Color Black
Sample capable No

pdf icon ABS Color Coded Socket Datasheet

Replaces Hot Feed D-582

pdf icon 7-Pole Socket 2D Prints

Part Numbers: 12063 12063-01 12077-01 12080 12080-01 12080-11

pdf icon 7-Pole Plug 2D Prints

Part Numbers: 12081 12082 12092 12311 1255