BTB12-600TW3G - BTB12-x00TW Series

Thyristor TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

Features:

  • Blocking Voltage to 800 V
  • On-State Current Rating of 12 Amperes RMS at 25°C
  • High Immunity to dV/dt - 10 V/s minimum at 125°C
  • Minimizes Snubber Networks for Protection
  • High Commutating dI/dt - 1.75 A/ms minimum at 110°C
  • These are Pb-Free Devices

Applications:

  • Motor Control

End Products:

  • White Goods
To request product environmental information, please complete the Product Environmental Information Request Form.