MPS-469X-01-00 - MPS 469X Series

Roll Over to Zoom
The MPS-469X Motor Protection Retrofit Kit replaces the GE Multilin 469 relay. It includes the MPS Motor Protection System and optional RTD and differential modules mounted on a panel that can be installed in the existing 469 cutout. Existing current transformer and wiring can be utilized, simplifying the upgrade procedure.
Property (Mouseover for details) Value
Analog Output Current (mA) 4-20
Approvals CSA
Comms RS/TIA-485
Relay Contacts Three Form A (N.O.); Two Form C (N.O./N.C.)
Supply Voltage (VAC) 65 - 265
Supply Voltage (VDC) 80 - 275