PGR-6310-01-00-CTU - PGR-6310 Series

Roll Over to Zoom
The PGR-6300 Motor Protection System monitors voltage, current, and temperature to provide a comprehensive package of 22 protective functions for motor protection. The Motor Protection System is a modular system with integrated protection, motor control, metering, and datalogging functions. Motor starter control functionality is programmable for all common starter types.
Property (Mouseover for details) Value
Analog Output Current (mA) 4-20
Approvals CSA
Comms RS/TIA-485
Relay Contacts Three Form A (N.O.); Two Form C (N.O./N.C.)
Supply Voltage (VAC) 65 - 265
Supply Voltage (VDC) 80 - 275