SB6100-211-0 - SB6100 Series

Series: SB6100 Questions? Contact Littelfuse Support
Littelfuse Industrial Shock-Block
Roll Over to Zoom

Special Purpose Ground-Fault Circuit Interrupter (GFCI),Class C and Class D

The Industrial Shock-Block is the first permanently connected special-purpose GFCI that meets UL Standard 943C Class C and Class D—designed for people protection in industrial facilities. According to UL 943C, special-purpose GFCI’s can be used in the following applications:
  • On grounded-neutral systems where voltage to ground is above 150 Vac and equipment grounding or double insulation is required by the NEC®, ANSI and NFPA 70.
  • On grounded-neutral systems where voltage to ground is 150 Vac or less and equipment grounding or double insulation is provided, but the use of a Class A ground-fault circuit interrupter is not practical.
  • Any CEC application in which a Class A GFCI is not required.

Equipment Ground-Fault Protective Device (EGFPD)

The Industrial Shock-Block is available with adjustable protection settings as an EGFPD. The EGFPD models (hardware revision 1) can be set to trip at 6mA, and 10 to 100mA in increments of 10mA. This helps reduce nuisance tripping in systems with leakage current higher than the standard 6 mA required by UL 943 Class A GFCI (GFCI devices are not allowed to have an adjustable trip level).

All ordering options include CSA certification.

Property (Mouseover for details) Value
Conformally Coated PWB Standard
Dimensions 453.8x 406.2 mmx 223.3 mm
System Frequency (Hz) 60
Full Load Current (A) 100
GF Trip Level (A) 6, 10-100 mA in increments of 10 mA
NEMA Rating NEMA 4X
Relay Contacts One Form A (N.O.)
Relay Contact Operating Mode Fail-safe
System Type Grounded
Supply Voltage (VAC) 480
Warranty (years) 1

pdf icon SB6100 Datasheet

Special Purpose Ground-Fault Circuit Interrupter (GFCI) and Equipment Ground-Fault Protective Device (EGFPD).

pdf icon SB6100 Manual

The SB6100 Industrial Shock-Block is available as a special-purpose ground-fault circuit interrupter (GFCI) or as an equipment ground-fault protective device (EGFPD).

pdf icon Industrial Shock-Block Brochure

The SB6100 Ground-Fault Circuit Interrupter (GFCI) is the only UL listed device that provides personnel protection at 480 V/600 V in industrial settings.

SB6000 Industrial Shock-Block Enclosed CAD

SB6000 Industrial Shock-Block Open Chassis CAD

pdf icon Industrial Shock-Block SB6100 FAQ

SB6100 Industrial Shock-Block Technical FAQ

pdf icon Industrial Shock-Block GFCI WhitePaper

Preventing Electrocutions and Injury with Industrial GFCIs


  • Showing 1 items