LSP05GI240P - LSP05GI Series

Series: LSP05GI Questions? Contact Littelfuse Support

LSP05GI Series LED Lighting Surge Protection Modules are designed for use in outdoor and commercial LED lighting fixtures for transient overvoltage protection. Their 10kV/5kA surge handling capability will enhance the LED lighting fixture’s surge immunity and extend its operating lifetime.

LSP05GI Series modules are constructed with Littelfuse thermally protected varistor technology. A built-in thermal disconnect function provides additional protection to prevent catastrophic failure and fire hazard, even under the extreme circumstances of varistor end-of-life or sustained overvoltage conditions.

These modules have UL 1449 4th Edition Type 4 Recognition and are IEC 61643-11 Test Class II and EN 61643-11 Type 2 certified. They meet US DOE's MSSLC Model Specification, ANSI C136.2-2015 and ANSI C82.77-5.

The LSP05GI Series features a built-in LED indicator that notifies the lighting technician when a module requires replacement. It is available with either series connections or parallel connections with operating voltages ranging from 120V to 480V.

Features:
  • IEC 61643-11/EN61643-11 approved
  • Double-insulated cable wire
  • Built-in LED indicator
  • UL 1449 approved
  • Thermally protected varistor technology
  • Parallel-connected and series-connected options
  • 10kA Maximum Discharge Current (Imax), 8/20µs
  • Meets ANSI C82.77-5-2015: Location C Medium, 10kV/5kA, 1.2/50µs-8/20µs Combination Wave
  • Meets ANSI C136.2-2015: Enhanced Level, 10kV/5kA, 1.2/50µs-8/20us Combination Wave
  • Meets IEEE C62.41.2: Location Category C Low, 6kV/3kA, 1.2/50us-8/20µs Combination Wave
  • Meets US Dept. of Energy MSSSLC Model Spec.
  • High line-to-earth/ground resistance
  • IP66 rated
Applications:
  • Outdoor and commercial LED lighting
  • Roadway lighting
  • Traffic lighting
  • Digital signage
  • Service entrance lighting
  • Parking garage/lot lighting
  • Flood lighting
  • Tunnel lighting
  • Street lighting

Video:

Property (Mouseover for details) Value
Package Size 56.76x46.36x26
VMAX AC (V) 240
Peak Pulse Current (ITM) 1xAmps (A) 10000
Clamp Polarity Bi-directional

BASEEFA_02ATEX0071U DEKRA_3177948.01

pdf icon LED Lighting Design Guide

The first LED lamps were introduced in the late 1990s. Since then, the unit costs have been steadily declining by double-digit percentages...

pdf icon LED Lighting SPD Module Design and Installation Guide

pdf icon Designing with Thermally Protected TMOV Varistors in SPD and AC Line Applications Note

Designing with Thermally Protected TMOV® Varistors in SPD and AC Line Applications...