LSP05GX (European Version) Series - Thermally Protected Surge Protective Device

Roll Over to Zoom

Littelfuse’s LSP05GX thermally protected Surge Protective Device is a self-protected device specially designed to be used in European outdoor and commercial LED lighting fixtures for transient overvoltage protection. It has been developed with Littelfuse’s thermally protected varistor technology. Its built-in thermal disconnect function provides additional protection to prevent catastrophic failure and fire hazard even under extreme circumstances of varistor end-of-life or sustaining over voltage conditions. It also provides high line-to-earth/ground resistance, facilitating faster production line testing.

LSP05GX series connected option allows clear indication of thermal fault protection by disconnecting power to luminaire, thereby signaling SPD module replacement. The LSP05GX Surge Protective Device facilitates customer’s product compliance to IEEE C62.41.2 Location Category C Low.

Features:

  • Meets IEEE C62.41.2 Location Category C Low Exposure and ANSI C136.2 Enhanced Level Specs 
  • Thermally protected varistor technology
  • Parallel-connected and series-connected options
  • High line-to-earth/ground resistance
  • Option for Class II unearthed luminaire installation, common in Europe
  • UL 1449 recognized (240Vac voltage rating)
  • EN/IEC61643-11 Class II compliance* (*Self-declared compliance

Applications:

  • Digital Signage
  • Flood Lighting
  • Parking Garage Lighting
  • Roadway Lighting
  • Street Lighting
  • Traffic Lighting
  • Tunnel Lighting
  • Wall Wash Lighting

Access specifications, certifications, check availability and order parts below

Catalog #SizeVMAX AC (V)(ITM 1xAmps (A)PolarityStockSamplesCompare
LSP05G240PX331648.6x28.6x2624010000Bi-directionalCheckOrder
LSP05G240PX333348.6x28.6x2624010000Bi-directionalCheckOrder
LSP05G240SX331648.6x28.6x2624010000Bi-directionalCheckOrder
LSP05G240SX333348.6x28.6x2624010000Bi-directionalCheckOrder
LSP05G277PX331648.6x28.6x2627710000Bi-directionalCheckOrder
LSP05G277PX333348.6x28.6x2627710000Bi-directionalCheckOrder
LSP05G277SX331648.6x28.6x2627710000Bi-directionalCheckOrder
LSP05G277SX333348.6x28.6x2627710000Bi-directionalCheckOrder

pdf icon LED Lighting Design Guide

The first LED lamps were introduced in the late 1990s. Since then, the unit costs have been steadily declining by double-digit percentages...

pdf icon LED Lighting SPD Module Design and Installation Guide

pdf icon Designing with Thermally Protected TMOV Varistors in SPD and AC Line Applications Note

Designing with Thermally Protected TMOV® Varistors in SPD and AC Line Applications...