75900 Double Pole Series - DPST Double Pole Metal Body Battery Disconnect Switches

       
 

Double-pole master disconnect switches. Will disconnect the battery and the alternator or generator field circuit.

Available Attributes
(See Specifications tab for exact part number details)

Voltage: 6-36 Vdc
Electrical Ratings*:
     Large Studs:
     Small Studs:

1000 A Intermittent, 125 A Continuous* (15 seconds on, 5 minutes off)
20 A Continuous
Number of Positions: 2
Positions:

Off-On

Circuitry: Double-Pole
Terminals: Two 3/8"-24 and two 10-32 Studs
Case: Plated Steel
Contacts: Silver or Brass
Actuator: Lever or Hencol Lock
*unless noted differently below

Access specifications, certifications, check availability and order parts below

Catalog #Package TypeDetailsRatingTerminalsActuatorCaseInstallationContactsMounting stemSealingStockCompare
7590375903-BXDouble Pole - Two Positions: Off-On6-36 Vdc; Large studs 125A continuous - 1000A intermittent 15 sec. On 5 min. Off; Small studs 20A continuoustwo 3/8 copper studs
two 10-32 studs
Chrome LeverPlated Steel3/4in Through holebrass 3/4 - 16 thread 23/32 long fits panel through 3/16 thickCheck
7590475904-BXDouble Pole - Two Positions: Off-On6-36 Vdc; Large studs 125A continuous - 1000A intermittent 15 sec. On 5 min. Off; Small studs 20A continuoustwo 3/8 copper studs
two 10-32 studs
Chrome LeverPlated Steel3/4in Through holeSilverbrass 3/4 - 16 thread 23/32 long fits panel through 3/16 thickCheck
75904-0175904-01-BXDouble Pole - Two Positions: Off-On6-36 Vdc; Large studs 125A continuous - 1000A intermittent 15 sec. On 5 min. Off; Small studs 20A continuoustwo 3/8 copper studs
two 10-32 studs
Chrome LeverPlated Steel
Indexing and alignment pin
3/4in Through holebrass 3/4 - 16 thread 17/32 long fits panel through 1/4 thickCheck
75904-02Double Pole - Two Positions: Off-On6-36 Vdc; Large studs 125A continuous - 1000A intermittent 15 sec. On 5 min. Off; Small studs 20A continuoustwo 3/8 copper studs
two 10-32 studs
Hencol LockPlated Steel3/4in Through holeSilverbrass 3/4 - 16 thread 17/32 long fits panel through 1/4 thickCheck
7590775907-BXDouble Pole Off-On - Disconnects battery and field circuits6-36 Vdc; Large studs-2000A intermittent 30 sec. On 3 min. Off; 300A continuous. Small studs-20A continuousLeverPlated Steel3/4in Through hole3/4 - 16 thread fits panel through 1/4 thickCheck
7591275912-BXDouble Pole - Two Positions: Off-On6-36 Vdc; Large studs 125A continuous - 1000A intermittent 15 sec. On 5 min. Off; Small studs 20A continuoustwo 3/8 copper studs
two 10-32 studs
LeverPlated Steel3/4in Through holeSilverbrass 3/4 - 16 thread 17/32 long fits panel through 1/4 thickYesCheck

  • Showing 1 items