75904 - 75900 Double Pole Series

Roll Over to Zoom
     
  • Two positions: Off-On. For 6-36V DC systems. 
  • DPST: Will disconnect the battery and the alternator or generator field circuit. 
  • Electrical ratings: Large studs: 1000A intermittent. 15 seconds On, 5 minutes Off. 125A continuous. 
  • Small studs: 20A continuous. 
  • Same as 75903, but with laminated silver contacts.
Property (Mouseover for details) Value
Package Type 75904-BX
Details Double Pole - Two Positions: Off-On
Rating 6-36 Vdc; Large studs 125A continuous - 1000A intermittent 15 sec. On 5 min. Off; Small studs 20A continuous
Terminals two 3/8 copper studs
two 10-32 studs
Actuator Chrome Lever
Case Plated Steel
Installation 3/4in Through hole
Contacts Silver
Mounting stem brass 3/4 - 16 thread 23/32 long fits panel through 3/16 thick