95582 - 95 Standard Body Series

1305733527 95582
Roll Over to Zoom
Accessory-Off-Ign/Acc-Ign/Start
Coded tumbler lock with two keys
Property (Mouseover for details) Value
Description Universal Ignition and Start Switch
Universal Ignition
Number of positions 3
Positions Off - Ign - Ign/Start
Ignition/Run 10A
Start 5A
Actuator Coded Tumbler Lock 2 Keys
Removable key Key removable in Off position only. Spring return to Ign/Acc
Case material Zinc diecast
Sealed terminal insulator Yes
O-Ring seal in stem Yes
Ground terminal No
Mounting stem 3/4/2020
Contacts Bronze
Mounting panel thickness 3/8 (9.52mm)
Terminals 3 Screw