95613 - 95 Standard Body Series

1302126818 95613
Roll Over to Zoom
Off-Ignition-Ign/Start 20A Ignition, 20A Start at 12V DC
Property (Mouseover for details) Value
Description Heavy Duty Ignition and Start Switch
Heavy Duty Ignition
Number of positions 3
Actuator Lever
Positions Off - Ign - Ign/Start
Terminals 3 Blade
O-Ring seal in stem Yes
Ignition/Run 25A
Start 20A
Removable key Key removable in Off position only. Spring return to Ign
Case material Plated steel
Sealed terminal insulator Yes
Ground terminal No
Mounting stem 5/8/1932
Contacts Silver
Mounting panel thickness 13/64 (5.15mm)