9622-01 - 95 Standard Body Series

1305746760 9622 01
Roll Over to Zoom
5A rating at 12V DC
Property (Mouseover for details) Value
Description Compact Ignition and Start Switch
Compact Ignition
Details Key removable in either position
Number of positions 2
Positions Off - On/Ign
Ignition/Run 5A
Actuator Coded Tumbler Lock 2 Keys
Removable key Key removable in Off and On.
Replacement key number 83379
Case material Plated Steel
Sealed terminal insulator No
O-Ring seal in stem No
Ground terminal No
Mounting stem 3/4 - 24
Mounting panel thickness 3/4 (19.05mm)
Terminals 2 Screw