D2015L - Dxx15L/Dxx20L/Dxx25L Series

Series: Dxx15L/Dxx20L/Dxx25L
Obsolete: 2011 -12-31 Replaced By: D4015L Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse manufactures 15A rms to 25A rms rectifiers with voltages rated from 200V to 1000V. Due to the electrically-isolated TO-220 package, these rectifiers may be used in common anode or common cathode circuits using only one part type, thereby simplifying stock requirements.

Teccor brand silicon rectifiers feature glass-passivated junctions to ensure long term reliability and stability. In addition, glass offers a rugged, reliable barrier against junction contamination.

Notes:
  • Operating temperature range (Tj) is -40°C to +125°C.
  • Storage temperature range (TS) is -40°C to +125°C.
  • Lead solder temperature is a maximum of 230°C for 10 seconds maximum at a minimum of 1/16" (1.59 mm) from case.
  • The case temperature (Tc) is measured as shown on dimensional outline drawings. See Package Dimensions.
  • Teccor's electrically-isolated TO-220 devices withstand a high potential test of 2500VacIrms from leads to mounting tab over the operating temperature range.
  • Typical Reverse Recovery Time (trr) is 4µs. (Test conditions = 0.9A forward current and 1.5A reverse current.)

uricon UR_QQQX2_E71639

pdficon Thyristor Miscellaneous Design Tips and Facts Application Note

This application note presents design tips and facts on the following topics: -Relationship of IAV IRMS and IPK -dv/dt Definitions -Examples of gate terminations -Curves for Average Current at Various Conduction Angles -Double-exponential Impulse Waveform -Failure Modes of Thyristor -Characteristics Formulas for Phase Control

pdficon AN1006 Testing Teccor Semiconductor Devices Using Curve Tracers

One of the most useful and versatile instruments for testing semiconductor devices is the curve tracer (CT). Although widely used by semiconductor

pdficon Mounting and Handling of Semiconductor Devices Application Note

Proper mounting and handling of semiconductor devices particularly those used in power applications is an important yet sometimes overlooked consideration in the assembly of electronic systems. Power devices need adequate heat dissipation to increase operating life and reliability and allow the device to operate within manufacturers' specifications. Also in order to avoid damage to the semiconductor chip or internal assembly the devices should not be abused during assembly. Very often device failures can be attributed directly to a heat sinking or assembly damage problem. The information in this application note guides the semiconductor user in the proper use of Teccor devices particularly the popular and versatile TO-220 and TO-202 epoxy packages.

pdficon Thyristor Fundamental Characteristics of Thyristors Application Note

The thyristor family of semiconductors consists of several very useful devices. The most widely used of this family are silicon controlled rectifiers (SCRs) triacs sidacs and diacs. In many applications these devices perform key functions and are real assets in meeting environmental speed and reliability specifications which their electro-mechanical counterparts cannot fulfill. This application note presents the basic fundamentals of SCR triac sidac and diac thyristors so the user understands how they differ in characteristics and parameters from their electromechanical counterparts. Also thyristor terminology is defined.

pdficon Surface Mount Soldering Recommendations Application Note

The most important consideration in reliability is achieving a good solder bond between surface mount device (SMD) and substrate since the solder provides the thermal path from the chip. A good bond is less subject to thermal fatiguing and will result in improved device reliability. This application note discusses the different soldering methods for Littelfuse's Teccor brand thyristor products.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Discrete Thyristors Dxx15L/Dxx20L/Dxx25L Series Datasheet

Contains all series electrical specifications.

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
D2015L53 Rect 200V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
D2015L52 Rect 200V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
D2015L Rect 200V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.