NYC0102B Series - SCR SOT23 0.25A 200V

NYC0102B

The NYC0102BLT1G is a 200 V, 0.25 A sensitive gate Silicon Controlled Rectifier in the SOT-23 package. It is designed for highly-sensitive triggering in low-power switching applications.

Features:

  • Miniature surface mount SOT-23 package for high package density
  • High ITSM for small SOT-23 package
  • High dv/dt, higher noise immunity
  • Ground Fault Interrupter (GFCI)
  • Relay and Lamp drivers
  • Small motor control
  • Gate driver for large Thyristors
  • Sensing and detection circuits, smoke alarm detector
  • LCV TV power supply
  • This a Pb-free and Halogen-free device

Benefits:

  • Suitable for high-density PCB
  • Provides optimized performance per board space utilization
  • High performance blocking control stste under the influence of voltage transients

Applications:

  • NYC0102BLT1G is highly Suitable for low-power switching application(s)

End Products:

  • Ground Fault Interrupter (GFCI)
  • Relay and Lamp drivers
  • Small motor control
  • Gate driver for large Thyristors
  • Sensing and detection circuits, smoke alarm detector
  • LCV TV power supply

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockSamples
NYC0102BLT1G0.252000.27CheckOrder