SJxx16xx Series - 16 Amps High Junction Temperature SCRs

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

This SJxx12xx high junction temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls, converters/ rectifiers, inrush current control and capacitive discharge ignitions.

These SCRs have a low gate current trigger level of 6mA, 10mA or 20mA maximum at approximately 1.5V.

Features:

  • Halogen free and RoHS compliant
  • 150°C maximum junction temperature
  • Surge capability up to 120 A at 60 Hz half cycle

Applications:

Typical applications include AC Generator (ACG) rectifiers, battery voltage regulators and generic converters and inrush current controller in various AC to DC applications. Additional applications include controls for power tools, home/brown good and white goods appliances.

Internally constructed isolated packages are offered for ease of heat sinking with high isolation voltage.

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #SizeIT(RMS) (A)VDRM
(V)
IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
TGT
(μs)
StockSamplesCompare
SJ4016LTO220L164000.01301.62251258002CheckOrder
SJ4016L1TO220L164000.0161.6225125802CheckOrder
SJ4016L2TO220L164000.01101.62251251802CheckOrder
SJ4016NTO263164000.01301.62251258002CheckOrder
SJ4016N1TO263164000.0161.6225125802CheckOrder
SJ4016N2TO263164000.01101.62251251802CheckOrder
SJ4016RTO220R164000.01301.62251258002CheckOrder
SJ4016R1TO220R164000.0161.6225125802CheckOrder
SJ4016R2TO220R164000.01101.62251251802CheckOrder
SJ6016LTO220L166000.01301.62251258002CheckOrder
SJ6016L1TO220L166000.0161.6225125802CheckOrder
SJ6016L2TO220L166000.01101.62251251802CheckOrder
SJ6016NTO263166000.01301.62251258002CheckOrder
SJ6016N1TO263166000.0161.6225125802CheckOrder
SJ6016N2TO263166000.01101.62251251802CheckOrder
SJ6016RTO220R166000.01301.62251258002CheckOrder
SJ6016R1TO220R166000.0161.6225125802CheckOrder
SJ6016R2TO220R166000.01101.62251251802CheckOrder

Wuxi ISO TS16949 Certification

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Switching Thyristor Product Catalog