Sxx35x Series - 35 Amp Standard SCRs

Roll Over to Zoom
Excellent unidirectional switches for phase control applications such as heating and motor speed controls. Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features & Benefits:
  • RoHS compliant
  • Glass - passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 500 A


Applications:
  • Typical applications are AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage

Access specifications, certifications, check availability and order parts below

Catalog #SizeIT(RMS) (A)VDRM
(V)
IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
TGT
(μs)
StockSamplesCompare
S4035J
S4035JTPTO-218 Isolated Tab354000.01401.85001503502
S4035KTPTO-218 Isolated Tab354000.01401.85001503502CheckOrder
S6035JTPTO-218 Isolated Tab356000.01401.85001503252CheckOrder
S6035KTPTO-218 Isolated Tab356000.01401.85001503252CheckOrder
S8035JTPTO-218 Isolated Tab358000.02401.85001503002CheckOrder
S8035KTPTO-218 Isolated Tab358000.02401.85001503002CheckOrder
SK035KTPTO-218 Isolated Tab3510000.02401.85001502CheckOrder
S2035J
Obsolete: 2008-09-01
Replaced By: S2035JTP
TO-218 Isolated Tab352000.01401.85001503502Check
S2035JTP
Obsolete: 2011-12-31
Replaced By: S4035JTP
TO-218 Isolated Tab352000.01401.85001503502Check
S2035K
Obsolete: 2008-09-01
Replaced By: S2035KTP
TO-218 Isolated Tab352000.01401.85001503502Check
S2035KTP
Obsolete: 2011-12-31
Replaced By: S4035KTP
TO-218 Isolated Tab352000.01401.85001503502Check
S4035K
Obsolete: 2008-09-01
Replaced By: S4035KTP
TO-218 Isolated Tab354000.01401.85001503502Check
S6035J
Obsolete: 2008-09-01
Replaced By: S6035JTP
TO-218 Isolated Tab356000.01401.85001503252Check
S6035K
Obsolete: 2008-09-01
Replaced By: S6035KTP
TO-218 Isolated Tab356000.01401.85001502Check
S8035J
Obsolete: 2008-09-01
Replaced By: S8035JTP
TO-218 Isolated Tab358000.02401.85001502Check
S8035K
Obsolete: 2008-09-01
Replaced By: S8035KTP
TO-218 Isolated Tab358000.02401.85001502Check
SK035K
Obsolete: 2008-09-01
Replaced By: SK035KTP
TO-218 Isolated Tab3510000.02401.85001502Check

Wuxi ISO TS16949 Certification

pdf icon Switching Thyristors Sxx35x Datasheet

Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Switching Thyristor Product Catalog