BTA12-x00BW Series - TRIAC TO-220 ISO 12A

BTA12-x00BW

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

Features:

  • Blocking Voltage to 800 V
  • On-State Current Rating of 12 A RMS at 80°C
  • Uniform Gate Trigger Currents in Three Quadrants
  • High Immunity to dV/dt 2000 V/µs minimum at 125°C
  • Minimizes Snubber Networks for Protection
  • Industry Standard TO-220AB Package
  • High Commutating dI/dt 2.5 A/ms minimum at 125°C
  • Internally Isolated (2500 VRMS)
  • These are Pb-Free Devices
  • UL Registered - File #E69369

Benefits:

  • Low leakgae at high voltage

Applications:

  • AC Motor control

End Products:

  • White Goods

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
BTA12-600BW3G1260050105Check
BTA12-800BW3G1280050105Check
Catalog # Certificates
Sorting icon
BTA12-600BW3G UR
BTA12-800BW3G UR