BTA25-x00CW Series - TRIAC TO-220 ISO 25A

BTA25-x00CW

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

Features:

  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 25 Amperes RMS at 95°C
  • Uniform Gate Trigger Currents in Three Quadrants
  • High Immunity to dV/dt 500 V/µs minimum at 125°C
  • Minimizes Snubber Networks for Protection
  • Industry Standard TO-220AB Package
  • High Commutating dI/dt 14 A/ms minimum at 125C
  • Internally Isolated (2500 VRMS)
  • These are Pb-Free Devices
  • UL Registered - File #E69369

Benefits:

  • Low leakage at high voltage

Applications:

  • AC Motor control

End Products:

  • White goods

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
BTA25-600CW3G2560035250Check
BTA25-800CW3G2580035250Check
Catalog # Certificates
Sorting icon
BTA25-600CW3G UR
BTA25-800CW3G UR