MAC08xT1G Series - TRIAC SOT223 0.8A

MAC09xT1G
Roll Over to Zoom

This triac is designed for use in solid state relays, MPU interface, TTL logic and other light industrial or consumer applications. It is supplied in a surface mount package for use in automated manufacturing.

Features:

  • Sensitive Gate Trigger Current in Four Trigger Modes
  • Blocking Voltage to 600 Volts
  • Glass Passivated Surface for Reliability and Uniformity
  • Surface Mount Package
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
MAC08BT1G0.8200108Check
MAC08MT1G0.8600108Check