MAC4DLM Series - TRIAC TO-251 4A 600V

MAC4DLM

The triac is designed for high volume, low cost, industrial and consumer applications such as motor control, process control, temperature, light and speed control.

Features:

  • Small Size Surface Mount DPAK Package
  • Passivated Die for Reliability and Uniformity
  • Four-Quadrant Triggering
  • Blocking Voltage to 600 V
  • On-State Current Rating of 4.0 Amperes RMS at 93°C
  • Low Level Triggering and Holding Characteristics
  • Device Marking: Device Type with "M'' truncated, e.g.,
    MAC4DLM: AC4DLM, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
MAC4DLM-1G4600340Check
MAC4DLMT4G4600340Check