MAC8SxG Series - TRIAC TO-220AB 8A

MAC8SxG

This triac is designed for industrial and consumer applications for full wave control of ac loads such as appliance controls, heater controls, motor controls, and other power switching applications.

Features:

  • Sensitive Gate Allows Triggering by Microcontrollers and other Logic Circuits
  • Uniform Gate Trigger Currents in Three Quadrants; Q1, Q2, and Q3
  • High Immunity dv/dt 25 Vµs Minimum at 110°C
  • High Commutating di/dt - 8.0 A/ms Minimum at 110°C
  • Maximum Values of IGT , VGT and IH Specified for Ease of Design
  • On-State Current Rating of 8 Amperes RMS at 70°C
  • High Surge Current Capability - 70 Amperes
  • Blocking Voltage to 800 Volts
  • Rugged, Economical TO220AB Package
  • Device Marking: Logo, Device Type, e.g., MAC8SM, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
MAC8SDG8400570Check
MAC8SMG8600570Check
MAC8SNG8800570Check