NSRB103M3T1NET001 - Surface-Mount End-Banded NTC Chip Thermistors Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

NSRB103M3T1NET001 is an NSRB series surface-mount, end-banded, chip thermistor with the following specifications: Resistance Ohms @25 °C = 10,000 (nominal resistance at the stated temperature) Accuracy 0.75 °C with range +25 °C to +50 °C Notes: Other resistance tolerances are available upon request. Size 0603 Packaging in tape and reel For more specifications, refer to the technical datasheet and the engineering drawing.
Property (Mouseover for details) Value
Resistance Ohms @ 25°C 10000
Resistance-Temperature Curve J
Operating Temperature -40° to 125°C
To request product environmental information, please complete the Product Environmental Information Request Form.