SMCJ-HRA Series - Surface Mount, 1500W, High Reliability Series

High-Reliability Transient Voltage Suppression (TVS) Diodes are now available with customized upscreening and sorting process flows. High-Reliability TVS Diodes protect sensitive electronic equipment from voltage transients induced by lightning surge and other transient voltage events. They have been specially screened and sorted for use in DC line protection in aviation electronics (avionics) and other applications that demand high reliability.

In addition to components with customizable upscreening and sorting process flows, four “off-the-shelf” High-Reliability TVS Diodes series are available: SMCJ-HR Series, SMCJ-HRA Series, SMDJ-HR Series, and SMDJ-HRA Series.

 

Features:

  • Military screening process flow

  • Flexible selection of high reliability sorting flows, which can be customized on request

  • Standard voltage ranges and power ratings are offered (SMCJ and SMDJ Series)

  • Long history of use in the aerospace industry

 

Applications:

  • Aerospace

-       - Fly-by-wire flight control

-       - Engine control

-       - Power supply/distribution

-       - Cockpit electronic equipment and displays

-       - Air conditioning

-       - On-board infotainment systems

-       - Radar systems

-       - Advanced airborne digital computers

-       - Airfield lighting

  • Military

  • Industrial

  • Medical

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Max
Temp
(deg C)
StockSamplesCompare
SMCJ100A-HRA10015009.311112316215150CheckOrder
SMCJ100CA-HRA10015009.311112316215150CheckOrder
SMCJ10A-HRA10150088.311.112.31715150CheckOrder
SMCJ10CA-HRA10150088.311.112.31715150CheckOrder
SMCJ110A-HRA11015008.512213517715150CheckOrder
SMCJ110CA-HRA11015008.512213517715150CheckOrder
SMCJ11A-HRA11150082.512.213.518.215150CheckOrder
SMCJ11CA-HRA11150082.512.213.518.215150CheckOrder
SMCJ120A-HRA12015007.813314719315150CheckOrder
SMCJ120CA-HRA12015007.813314719315150CheckOrder
SMCJ12A-HRA12150075.413.314.719.915150CheckOrder
SMCJ12CA-HRA12150075.413.314.719.915150CheckOrder
SMCJ130A-HRA13015007.214415920915150CheckOrder
SMCJ130CA-HRA13015007.214415920915150CheckOrder
SMCJ13A-HRA13150069.814.415.921.515150CheckOrder
SMCJ13CA-HRA13150069.814.415.921.515150CheckOrder
SMCJ14A-HRA14150064.715.617.223.215150CheckOrder
SMCJ14CA-HRA14150064.715.617.223.215150CheckOrder
SMCJ150A-HRA15015006.216718524315150CheckOrder
SMCJ150CA-HRA15015006.216718524315150CheckOrder
SMCJ15A-HRA15150061.516.718.524.415150CheckOrder
SMCJ15CA-HRA15150061.516.718.524.415150CheckOrder
SMCJ160A-HRA16015005.817819725915150CheckOrder
SMCJ160CA-HRA16015005.817819725915150CheckOrder
SMCJ16A-HRA16150057.717.819.72615150CheckOrder
SMCJ16CA-HRA16150057.717.819.72615150CheckOrder
SMCJ170A-HRA17015005.518920927515150CheckOrder
SMCJ170CA-HRA17015005.518920927515150CheckOrder
SMCJ17A-HRA17150054.418.920.927.615150CheckOrder
SMCJ17CA-HRA17150054.418.920.927.615150CheckOrder
SMCJ18A-HRA18150051.42022.129.215150CheckOrder
SMCJ18CA-HRA18150051.42022.129.215150CheckOrder
SMCJ20A-HRA20150046.322.224.532.415150CheckOrder
SMCJ20CA-HRA20150046.322.224.532.415150CheckOrder
SMCJ22A-HRA22150042.324.426.935.515150CheckOrder
SMCJ22CA-HRA22150042.324.426.935.515150CheckOrder
SMCJ24A-HRA24150038.626.729.538.915150CheckOrder
SMCJ24CA-HRA24150038.626.729.538.915150CheckOrder
SMCJ26A-HRA26150035.728.931.942.115150CheckOrder
SMCJ26CA-HRA26150035.728.931.942.115150CheckOrder
SMCJ28A-HRA28150033.131.134.445.415150CheckOrder
SMCJ28CA-HRA28150033.131.134.445.415150CheckOrder
SMCJ30A-HRA3015003133.336.848.415150CheckOrder
SMCJ30CA-HRA3015003133.336.848.415150CheckOrder
SMCJ33A-HRA33150028.236.740.653.315150CheckOrder
SMCJ33CA-HRA33150028.236.740.653.315150CheckOrder
SMCJ36A-HRA36150025.94044.258.115150CheckOrder
SMCJ36CA-HRA36150025.94044.258.115150CheckOrder
SMCJ40A-HRA40150023.344.449.164.515150CheckOrder
SMCJ40CA-HRA40150023.344.449.164.515150CheckOrder
SMCJ43A-HRA43150021.747.852.869.415150CheckOrder
SMCJ43CA-HRA43150021.747.852.869.415150CheckOrder
SMCJ45A-HRA45150020.65055.372.715150CheckOrder
SMCJ45CA-HRA45150020.65055.372.715150CheckOrder
SMCJ48A-HRA48150019.453.358.977.415150CheckOrder
SMCJ48CA-HRA48150019.453.358.977.415150CheckOrder
SMCJ5.0A-HRA515001636.479.210800150CheckOrder
SMCJ5.0CA-HRA515001636.479.210800150CheckOrder
SMCJ51A-HRA51150018.256.762.782.415150CheckOrder
SMCJ51CA-HRA51150018.256.762.782.415150CheckOrder
SMCJ54A-HRA54150017.36066.387.115150CheckOrder
SMCJ54CA-HRA54150017.36066.387.115150CheckOrder
SMCJ58A-HRA58150016.164.471.293.615150CheckOrder
SMCJ58CA-HRA58150016.164.471.293.615150CheckOrder
SMCJ6.0A-HRA61500145.76.677.3710.310800150CheckOrder
SMCJ6.0CA-HRA61500145.76.677.3710.310800150CheckOrder
SMCJ6.5A-HRA6.515001347.227.9811.210500150CheckOrder
SMCJ6.5CA-HRA6.515001347.227.9811.210500150CheckOrder
SMCJ60A-HRA60150015.566.773.796.815150CheckOrder
SMCJ60CA-HRA60150015.566.773.796.815150CheckOrder
SMCJ64A-HRA64150014.671.178.610315150CheckOrder
SMCJ64CA-HRA64150014.671.178.610315150CheckOrder
SMCJ7.0A-HRA715001257.788.61210200150CheckOrder
SMCJ7.0CA-HRA715001257.788.61210200150CheckOrder
SMCJ7.5A-HRA7.51500116.38.339.2112.91100150CheckOrder
SMCJ7.5CA-HRA7.51500116.38.339.2112.91100150CheckOrder
SMCJ70A-HRA70150013.377.88611315150CheckOrder
SMCJ70CA-HRA70150013.377.88611315150CheckOrder
SMCJ75A-HRA75150012.483.392.112115150CheckOrder
SMCJ75CA-HRA75150012.483.392.112115150CheckOrder
SMCJ78A-HRA78150011.986.795.812615150CheckOrder
SMCJ78CA-HRA78150011.986.795.812615150CheckOrder
SMCJ8.0A-HRA81500110.38.899.8313.6150150CheckOrder
SMCJ8.0CA-HRA81500110.38.899.8313.6150150CheckOrder
SMCJ8.5A-HRA8.51500104.29.4410.414.4120150CheckOrder
SMCJ8.5CA-HRA8.51500104.29.4410.414.4120150CheckOrder
SMCJ85A-HRA8515001194.410413715150CheckOrder
SMCJ85CA-HRA8515001194.410413715150CheckOrder
SMCJ9.0A-HRA9150097.41011.115.4110150CheckOrder
SMCJ9.0CA-HRA9150097.41011.115.4110150CheckOrder
SMCJ90A-HRA90150010.310011114615150CheckOrder
SMCJ90CA-HRA90150010.310011114615150CheckOrder