5KP110A - 5KP Series

Series: 5KP Questions? Contact Littelfuse Support
Littelfuse_TVS_Diode_5KP
The 5KP Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% × VBR@25°C
  • Glass passivated junction
  • 5000W peak pulse capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2μA above 12V
  • High temperature soldering guaranteed: 265°C./10 seconds/ 0.375”,(9.5mm) lead length, 51bs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O
  • Matte Tin Lead–free plated

ChinaRoHS_5KP_SLD pdf

Littelfuse_UL_QVGQ2_E230531icon UR_QVGQ2_E230531

ICPTest_3KP_5KP_15KPA_20KPA_30KPA_SLD pdf

UR UL_QVGQ2_E230531

5KP Series Data Sheet

pdf icon TVS Diode SAD Silicon Avalanche Diode Application Note

The Transient Voltage Suppressor diode (T.V.S.) is specifically designed to protect electronic circuits against transients and over voltages...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...