M3E250E5LB7 - M3 Series

Series: M3
Questions? Contact Littelfuse Support
Littelfuse Varistor M3 image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The M3 Varistor Series is a compact MOV with high surge current withstanding and energy absorption capabilities. It is designed to meet the 6 kV/3 kA (1.2/50 μs, 8/20 μs) combination wave surge as required by Annex G of IEC 62368-1, and 3 kA (E130~E420), 2 kA (E440~E625), Nominal Discharge Current (In) as required by UL 1449.

Features:

  • High operating temperature: 105º C
  • UL 1449 and CSA C22.2 No. 269-5 Recognized.
  • CQC, IEC 60950-1 Annex Q and IEC 62368-1 Annex G Compliant 
  • Passed Needle Flame Test per IEC 61051-1
  • RoHS compliant, Halogen-free, and Pb-free

Applications:

  • Home appliance
  • Outdoor LED lighting driver/power supply
  • Switch Mode Power Supply (SMPS)
  • Surge Protection Device (SPD) Type 2, Type 3,and Type 4CA
  • Ground Fault Circuit Interrupter (GFCI)
To request product environmental information, please complete the Product Environmental Information Request Form.