SE-134C Series - Ground-Fault Ground-Check Monitor

The SE-134C/SE-135 is a microprocessor-based, combination ground-wire monitor and ground-fault relay for resistance-grounded or solidly grounded systems. It continuously monitors the integrity of the ground conductor to protect portable equipment from hazardous voltages caused by ground faults. The SE-134C/SE-135 is field proven in monitoring trailing cables on large mobile equipment such as drag-lines, mining shovels, shore-to-ship power cables, dock-side cranes, stacker-reclaimers, submersible pumps, and portable conveyors.

FEATURES

BENEFITS

Adjustable pickup
(0.5 - 12.5 A)

Unit can be used on a wide variety of trailing cable applications

Adjustable time delay
(1 - 2.5 s)

Adjustable trip delay for quick protection and system coordination

Output contacts

Separate annunciation of ground-fault and ground-check faults

Ground-check
LED indication

Indication of open or short ground-check wire makes it easier to find faults

CT-Loop monitoring

Alarms when CT is not connected

High-induced-ac rejection

Makes unit suitable for applications with high voltages and long cables

DFT (Harmonic) filter

Prevents false operation

Zener-characteristic termination assembly

Provides reliable ground-check loop verification

Fail-safe circuits

Ensures ground-check and ground-fault circuits remain safe even in the event of equipment failure

Conformal coating

Additional coating protects circuit boards against harsh environment

Access specifications, certifications, check availability and order parts below

Catalog #Supply
Voltage
(VAC)
Supply
Voltage
(VDC)
Relay
Contacts
ApprovalsIEEE Device NumbersRelay
Contact
Operating
Mode
Compare
SE-134C-00120 - 240120 - 240One Form A (N.O.); One Form B (N.C.); Two Form C (N.O./N.C.)CSA; UL; C-TICK; CE3GC
50G
50N
51G
51N
Fail-safe
Non Fail-safe
SE-134C-1024 - 48One Form A (N.O.); One Form B (N.C.); Two Form C (N.O./N.C.)CSA; UL3GC
50G
50N
51G
51N
Fail-safe
Non Fail-safe
SE-134C-XGC-00120 - 240120 - 240One Form A (N.O.); One Form B (N.C.); Two Form C (N.O./N.C.)CSA; UL; C-TICK; CE3GC
50G
50N
51G
51N
Fail-safe
Non Fail-safe
SE-134C-XGC-1024 - 48One Form A (N.O.); One Form B (N.C.); Two Form C (N.O./N.C.)CSA; UL3GC
50G
50N
51G
51N
Fail-safe
Non Fail-safe

pdf icon SE-134C Datasheet

pdf icon SE-134C Manual

The SE-134C is a microprocessor-based, combination ground-fault and ground-wire monitor for resistancegrounded systems. It has a switching power supply that accepts a wide range of ac and dc voltages, and its specifications apply over an industrial temperature range at high humidity.

pdf icon SE-134C Manual Spanish

pdf icon SE-134C Manual Russian

pdf icon SE-134C Cross Reference Russian

Littelfuse Protection Relays SE-134r13 CAD Drawing

SE-ta6a CAD Drawing

pdf icon TN GC-07 SE-134C Guideform Specification

pdf icon TN-MA08_PMA-8-Atkinson-Omser-Adapter

pdf icon TN-GC09_Dual-Cable-Monitoring

pdf icon TN GC-08 Using GF GC Monitors Load Discrimination

pdf icon Littelfuse Protection Relays Ground-Fault Paper TN

Ground-Fault Protection and Ground-Conductor Monitoring for Portable Mine-Power Cables...


  • Showing 9 items