Download Datasheet

Series: 160
160 Series - 250V Time-Lag Surface Mount Fuse and Clip Assembly
The 160 Series product is a metal fuse clip with pre-installed Littelfuse 443 Series Fuse. This fuse and clip combination can be automatically installed in PC Boards in one efficient manufacturing operation. It permits quick and easy fuse replacement without exposing the PC Boards and other components to risks of rework solder heat as required with direct surface mount fuses.

It is designed to enable compliance with the RoHS directive. This product is fully compatible with lead-free solder alloy and higher temperature profiles associated with lead-free assembly.

Features
  • Offer low profile easily-replaceable fuse alternative compatible with automated PCB surface mount equipment
  • Come supplied with Littelfuse 443 Series Time-Lag 250V Nano Fuse
  • Clip fully compatible with RoHS/lead-free solder alloys and higher temperature profiles associated with lead-free assembly
  • 0.5A - 5A ampere rating available


  • Applications
  • AC/DC power adaptor
  • Telecom equipment system power
  • Portable system built-in AC/DC converter
  • High voltage DC/DC converter
  • Lighting system
  • LED lighting


  • Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. Amps (A) Voltage
    (V)
    Terminal Material For Fuse Type Stock Sample
    Cart
    0160.500 0.5 250 CuSn6 443 [Check] [Add]
    0160.750 0.75 250 CuSn6 443 [Check] [Add]
    0160001. 1 250 CuSn6 443 [Check] [Add]
    0160002. 2 250 CuSn6 443 [Check] [Add]
    0160003. 3 250 CuSn6 443 [Check] [Add]
    0160004. 4 250 CuSn6 443 [Check] [Add]
    0160005. 5 250 CuSn6 443 [Check] [Add]
    016001.5 1.5 250 CuSn6 443 [Check] [Add]
    016002.5 2.5 250 CuSn6 443 [Check] [Add]
    016003.5 3.5 250 CuSn6 443 [Check] [Add]