Download Datasheet

Series: 875
875 Series Compact 3.6 x 10 mm Single Pigtail Fuse
Technology: Fuses


875 Series are real 3.6 x 10mm fuses. The more compact footprint was made possible by doing away with conventional over-capping (single pigtail). This series also offer higher I2T values than similar over-capped offerings in the market.

875 series is a Slo-Blo® type fuse, designed in accordance to UL/CSA 248 standard.

They are suitable for end applications that are more susceptible to higher frequencies of surges/transients.

Features
  • Real 3.6 X 10 mm compact footprint
  • Higher I2T value for majority of ampere ratings
  • UL agency approval


  • Applications
  • Power supplies
  • Adaptors


  • Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. Amps (A) VAC (V) Nominal Melting I2T (A2sec) Resistance
    (Ω)
    IR Stock Sample
    Cart
    0875.100 0.1 250 0.005 2.9 50A@250VAC [Check] [Add]
    0875.125 0.125 250 0.007 1.85 50A@250VAC [Check] [Add]
    0875.200 0.2 250 0.017 0.92 50A@250VAC [Check] [Add]
    0875.250 0.25 250 0.038 0.6575 50A@250VAC [Check] [Add]
    0875.300 0.3 250 0.043 0.435 50A@250VAC [Check] [Add]
    0875.400 0.4 250 0.136 0.321 50A@250VAC [Check] [Add]
    0875.500 0.5 250 0.288 0.256 50A@250VAC [Check] [Add]
    0875.600 0.6 250 0.611 0.151 50A@250VAC [Check] [Add]
    0875.750 0.75 250 0.919 0.116 50A@250VAC [Check] [Add]
    0875.800 0.8 250 1.503 0.095 50A@250VAC [Check] [Add]
    0875001. 1 250 4.33 0.0519 50A@250VAC [Check] [Add]
    0875002. 2 250 17.85 0.02246 50A@250VAC [Check] [Add]
    0875004. 4 250 42.45 0.0135 50A@250VAC [Check] [Add]
    0875005. 5 250 60.9 0.00954 50A@250VAC [Check] [Add]
    0875006. 6 250 72.3 0.00891 50A@250VAC [Check] [Add]
    0875007. 7 250 106.8 0.008 50A@250VAC [Check] [Add]
    0875008. 8 250 134.59 0.0077 50A@250VAC [Check] [Add]
    087501.5 1.5 250 5.08 0.0476 50A@250VAC [Check] [Add]
    087501.6 1.6 250 8.45 0.02887 50A@250VAC [Check] [Add]
    0875010. 10 250 208 0.00675 50A@250VAC [Check] [Add]
    087502.5 2.5 250 24.5 0.0171 50A@250VAC [Check] [Add]