Order a Sample


You Searched for: L600C

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
L60060C2C ACS 600V CLASS CD BLOCK 60A 2 POLE
Add to
Cart
L60060CAC ACS 600V CLASS CD BLOCK 60A ADDER
Add to
Cart
L60060C1C ACS 600V CLASS CD BLOCK 60A 1 POLE
Add to
Cart
L60060C3C ACS 600V CLASS CD BLOCK 60A 3 POLE
Add to
Cart
L60030C1PQ ACS 600V CLASS CC BLOCK 30A 1 POLE
Add to
Cart
L60030C1SQ ACS 600V CLASS CC BLOCK 30A 1 POLE
Add to
Cart
L60030C3PQ ACS 600V CLASS CC BLOCK 30A 3 POLE
Add to
Cart
L60030C3SQ ACS 600V CLASS CC BLOCK 30A 3 POLE
Add to
Cart
L60030C3C ACS 600V CLASS CC BLOCK 30A 3 POLE
Add to
Cart
L60030C2SQ ACS 600V CLASS CC BLOCK 30A 2 POLE
Add to
Cart
L60030C2C ACS 600V CLASS CC BLOCK 30A 2 POLE
Add to
Cart
L60030C2PQ ACS 600V CLASS CC BLOCK 30A 2 POLE
Add to
Cart
L60030C1C ACS 600V CLASS CC BLOCK 30A 1 POLE