Order a Sample


You Searched for: QJxx30LH4

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
QJ8030NH4RP HT Alternistor 800V 30A TO263
Add to
Cart
QJ6030LH4TP HT Alternistor 600V 30A TO220L
Add to
Cart
QJ8035RH4TP HT Alternistor 800V 35A TO220R
Add to
Cart
QJ8035LH5TP HT Alternistor 800V 35A TO220L
Add to
Cart
QJ8030RH5TP HT Alternistor 800V 30A TO220R
Add to
Cart
QJ8035NH5RP HT Alternistor 800V 35A TO263
Add to
Cart
QJ8030LH4TP HT Alternistor 800V 30A TO220L
Add to
Cart
QJ8030LH5TP HT Alternistor 800V 30A TO220L
Add to
Cart
QJ8030NH4TP HT Alternistor 800V 30A TO263
Add to
Cart
QJ8035RH5TP HT Alternistor 800V 35A TO220R
Add to
Cart
QJ8035NH5TP HT Alternistor 800V 35A TO263
Add to
Cart
QJ8035NH4TP HT Alternistor 800V 35A TO263
Add to
Cart
QJ8035NH4RP HT Alternistor 800V 35A TO263
Add to
Cart
QJ8030NH5RP HT Alternistor 800V 30A TO263
Add to
Cart
QJ8035LH4TP HT Alternistor 800V 35A TO220L
Add to
Cart
QJ8030NH5TP HT Alternistor 800V 30A TO263
Add to
Cart
QJ8030RH4TP HT Alternistor 800V 30A TO220R