Reed Seat Occupancy Series - Reed

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Seat Occupancy sensor is a magnetically operated push button sensor with a simple push-fit clip mounting configuration, allowing the passenger safety system to determine the presence of an object or person in a seat.

 

Applications:

  • Seat occupancy
  • Position and limit sensing

 

automotive-sensor-customLittelfuse vehicle sensors are designed for customer-specific applications and packaging. To learn more, contact Littelfuse.

  • Robust construction makes this sensor well suited to harsh environments

  • No standby power required

  • Integral neoprene boot provides protection from severe environments

  • Hermetically sealed, magnetically operated contacts give excellent life and reliability

  • Can be connected directly to sounder or LED indicator

  • Magnetically operated position sensor

  • Simple flush and recessed mounting options available

  • Normally open contact

  • Operates when plunger is depressed

  • Choice of cable length and clips

  • Choice of connector and terminals

  • Choice of circuitry for output voltages

To request product environmental information, please complete the Product Environmental Information Request Form.